- Home
- Products
-
Part Numbers
-
Actuators
-
Linear Actuators
-
Electrak - with DC motor
-
Electrak 1
- SP24-17A16-04CE
SP24-17A16-04CE
Can't find what you're looking for? Go to the Product Selector
SP24-17A16-04CE
Actuator, Electrak 1, Potentiometer, Cable length 2 in, Connector (Motor), Flying Leads (Feedback)
Lead Time:
20 Days
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Very compact and lightweight
-
Potentiometer feedback
-
Corrosion resistant housing
-
Self-locking acme screw drive system
-
Maintenance free
-
Ideal for replacement of comparable size pneumatic and hydraulic cylinders
Specifications | Value |
Anti-rotation | Yes |
Brake | no (self Locking) |
Cable length | 2 in |
Connection | Connector (Motor), Flying Leads (Feedback) |
Connector Type | Packard Electric Pack-Con male 8911773 with terminal 6294511 |
End Play, Max | 0.036 in |
Feedback | Potentiometer |
IP Rating | IP66 |
Manual Override | No |
Material | Copper; Steel; Zinc; Aluminum; Plastic |
Motor Control | None |
Nominal Stroke | 4 in |
Protection, End-of-stroke | Electronic |
Protection, Overload | None |
Screw Type | Acme |
Temperature Max | 150 °F |
Temperature Min | -15 °F |
Weight | 1.3 lb |