- Home
- Products
-
Part Numbers
-
Screws: Ball, Lead, and Glide
-
Lead Screws ( and Supernut®)
-
SNAB - Anti-Backlash Nut
- SNAB7-2514XL
SNAB7-2514XL
Can't find what you're looking for? Go to the Product Selector
SNAB7-2514XL
Lead Nut Only, SNAB Style, 0.25 in X 0.500 in, Anti-Backlash, LH, Acetal, 25 lbf Design Load
Lead Time:
2500 Days
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
The SNAB Model has the greatest design flexibility allowing anti‑backlash assemblies through 1” diameters.
-
All SNABs are made from our internally lubricated Acetal providing excellent lubricity and very low wear.
Dimension | Value |
Diameter, Nominal Screw | 0.25 in |
Nut Dia | 0.625 in |
Nut Length | 1.125 in |
travel per shaft rev | 0.5 in |
Specifications | Value |
Drag Torque | 2-4 oz-in |
Efficiency % | 81 |
Material | Acetal |
Preload | Anti-Backlash |
Preload Force | 1-3 lbf |
Temperature Max | 180 °F |
Thread Direction | LH |