- Home
- Products
-
Part Numbers
-
Screws: Ball, Lead, and Glide
-
Lead Screws ( and Supernut®)
-
SNAB - Anti-Backlash Nut
- SNAB4-5008XL
SNAB4-5008XL
Can't find what you're looking for? Go to the Product Selector
SNAB4-5008XL
Lead Nut Only, SNAB Style, 0.500 in X 0.500 in, Anti-Backlash, LH, Acetal, 150 lbf Design Load
Lead Time:
2500 Days
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
The SNAB Model has the greatest design flexibility allowing anti‑backlash assemblies through 1” diameters.
-
All SNABs are made from our internally lubricated Acetal providing excellent lubricity and very low wear.
Dimension | Value |
Diameter, Nominal Screw | 0.5 in |
Nut Dia | 1 in |
Nut Length | 1.7 in |
travel per shaft rev | 0.5 in |
Specifications | Value |
Drag Torque | 5-8 oz-in |
Efficiency % | 75 |
Material | Acetal |
Preload | Anti-Backlash |
Preload Force | 4-9 lbf |
Temperature Max | 180 °F |
Thread Direction | LH |