- Home
- Products
- Lead Screws
- SNAB24X5ML
SNAB24X5ML
Can't find what you're looking for? Go to the Product Selector
SNAB24X5ML
Lead Nut
SNAB, Anti-Backlash, Acetal, 24 mm x 5 mm Lead Nut, Left Hand Thread Direction, 1779 N Max Dynamic Load
Lead Time:
3 Days
Lead times may increase with higher quantities. Lead time displayed in business days.
$161.69
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- The SNAB Model has the greatest design flexibility allowing anti-backlash assemblies through 1” diameters.
- All SNABs are made from our internally lubricated Acetal providing excellent lubricity and very low wear.
Click here to optimize your design with a custom lead screw and nut solution.
Dimension |
Value |
A |
44.5 mm (1.75 in) |
B Max |
76.2 mm (3.00 in) |
C |
15.2 mm (0.60 in) |
TH |
1 9/16-18 |
Dimension |
Value |
A |
44.5 mm (1.75 in) |
B Max |
76.2 mm (3.00 in) |
C |
15.2 mm (0.60 in) |
TH |
1 9/16-18 |
Specification |
Value |
Screw Thread Form |
Acme |
Mating Screw Diameter |
24.00 mm (0.945 in) |
Lead |
5.00 mm (0.197 in) |
Thread Direction |
Left Hand |
Nut Mounting Style |
Threaded |
Nut Material |
Acetal |
Max Axial Backlash |
0 |
Drag Torque |
106 - 141 |
Efficiency |
42% |
Max Temperature |
82.2 °C (180 °F) |
To download the models below, you will need to sign in.
Sign In