- Home
- Products
- Lead Screws
- SNAB2-3708X
SNAB2-3708X
Can't find what you're looking for? Go to the Product Selector
SNAB2-3708X
Lead Nut
SNAB, Anti-Backlash, Acetal, 0.375 in x 0.25 in Lead Nut, Right Hand Thread Direction, 70 lbf Max Dynamic Load
Lead Time:
3 Days
Lead times may increase with higher quantities. Lead time displayed in business days.
$52.77
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- The SNAB Model has the greatest design flexibility allowing anti-backlash assemblies through 1” diameters.
- All SNABs are made from our internally lubricated Acetal providing excellent lubricity and very low wear.
Click here to optimize your design with a custom lead screw and nut solution.
Dimension |
Value |
A |
19.1 mm (0.75 in) |
B Max |
34.0 mm (1.34 in) |
C |
6.4 mm (0.25 in) |
TH |
5/8-18 |
Dimension |
Value |
A |
19.1 mm (0.75 in) |
B Max |
34.0 mm (1.34 in) |
C |
6.4 mm (0.25 in) |
TH |
5/8-18 |
Specification |
Value |
Screw Thread Form |
Acme |
Mating Screw Diameter |
9.53 mm (0.375 in) |
Lead |
6.35 mm (0.250 in) |
Thread Direction |
Right Hand |
Nut Mounting Style |
Threaded |
Nut Material |
Acetal |
Max Axial Backlash |
0 |
Drag Torque |
2 - 4 |
Efficiency |
69% |
Max Temperature |
82.2 °C (180 °F) |
To download the models below, you will need to sign in.
Sign In