- Home
- Products
-
Part Numbers
-
Screws: Ball, Lead, and Glide
-
Lead Screws ( and Supernut®)
-
SN - Thread Mount Supernut®
- SN1503XL
SN1503XL
Can't find what you're looking for? Go to the Product Selector
SN1503XL
Lead Nut Only, SN Style, Thread Mount, 1.500 in X 0.375 in, Non-Preloaded, LH, Acetal, 400 lbf Design Load
Lead Time:
2500 Days
-
Our standard SN nuts have proven themselves for the past twenty years.
-
Available in sizes from 3/16” to 1-1/2” with or without mounting flanges. (flanges sold separately)
Dimension | Value |
[A] Diameter | 2 in |
[B] | 2.5 in |
[C] | 0.53 in |
[TH] | 1.967-18 |
Diameter, Nominal Screw | 1.5 in |
Nut Dia | 2 in |
Nut Length | 2.5 in |
travel per shaft rev | 0.375 in |
Specifications | Value |
Drag Torque | Free Wheeling |
Efficiency % | 47 |
Material | Acetal |
Preload | Non-Preloaded |
Temperature Max | 180 °F |
Thread Direction | LH |