SN05000010

SN05000010
SN05000010

Precision Ball, 1/2 in Diameter, Silicon Nitride, Grade 10


  • Silicon Nitride
  • compared to steel, this material offers a 60% reduction in weight, up to twice the material hardness, a coefficient of thermal expansion that is 70% less than steel
  • temperature operating range up to 1800˚ F (982˚ C)
  • non-corrosive, anti-magnetic
  • These balls can be run dry in a vacuum environment and up to 500˚ F without lubrication
  • excels in low noise, high rigidity, and high load carrying applications

Dimensions

DimensionValue
Ball Size1/2 in 

Specifications

SpecificationsValue
Grade10 
MaterialSilicon Nitride 

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?