- Home
- Products
- Precision Balls
- SN03750010
SN03750010-BOX
Can't find what you're looking for? Go to the Product Selector
SN03750010
Precision Ball
Silicon Nitride Si3N4 , 3/8 in Diameter, Grade: 10, Gauge: Standard Diameter, Box Quantity: 500
Lead Time:
4 Weeks
Lead times may increase with higher quantities. Lead time displayed in business days.
$1806.39
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- Silicon Nitride Balls are a popular choice among bearing designs and other high precision product applications.
- When compared to steel, this material offers a 60% reduction in weight, up to twice the material hardness, a coefficient of thermal expansion that is 70% less than steel, and a temperature operating range up to 1800° F (982° C).
- Silicon nitride balls are non-corrosive, anti-magnetic, and excel in low noise, high rigidity, and high load carrying applications.
Dimension |
Value |
Tolerances |
[A] Diameter + Gauge |
0.3750 in (9.525 mm) |
± 0.000040 in (± 1 µm)
|
[B] Sphericity |
- |
0.00001 in (0.25 µm)
|
[C] Surface Finish |
- |
1 in (0.02 µm)
|
Dimension |
Value |
Tolerances |
[A] Diameter + Gauge |
0.3750 in (9.525 mm) |
± 0.000040 in (± 1 µm)
|
[B] Sphericity |
- |
0.00001 in (0.25 µm)
|
[C] Surface Finish |
- |
1 in (0.02 µm)
|
Specification |
Value |
Diameter |
0.3750 in (9.525 mm) |
Gauge |
Standard Diameter |
Material Spec |
ASTM F2094 Class 2 |
Grade |
10 |
Weight |
0.003126 lbs (0.001418 kg) |
Box Quantity |
500 |
Box Weight |
1.56 lbs (0.71 kg) |
To download the models below, you will need to sign in.
Sign In