- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Ball Bushing Bearings
-
Seals, Retaining Rings, Misc
-
S - Seals
-
SM - Seal, Metric
- SM16OPN
SM16OPN
Can't find what you're looking for? Go to the Product Selector
SM16OPN
Linear Bearing, Seal, External, Accessory, 16 mm, Open
Lead Time:
1 Day
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
For use with Thomson Ball Bushing® Bearings.
Dimension | Value |
[d] Shaft, Nominal Diameter | 16 mm |
[OD] Outside Diameter | 26 mm |
[T] | 3.2 mm |
Specifications | Value |
Closed/Open | Open |
Material | Steel; Rubber |
UPC Number | 662486933366 |
Weight | 0.05 kg |