- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Ball Bushing Bearings
-
Seals, Retaining Rings, Misc
-
S - Seals
-
SM - Seal, Metric
- SM12
SM12
Can't find what you're looking for? Go to the Product Selector
SM12
Linear Bearing, Seal, External, Accessory, 12 mm, Closed
Lead Time:
5 Days
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
For use with Thomson Ball Bushing® Bearings.
Dimension | Value |
[d] Shaft, Nominal Diameter | 12 mm |
[OD] Outside Diameter | 22 mm |
[T] | 3 mm |
Specifications | Value |
Closed/Open | Closed |
Material | Steel; Rubber |
UPC Number | 662486903451 |
Weight | 0.05 kg |