- Home
- Products
- Ball Bushing® Bearings
- SFB24-CR
SFB24-CR
Can't find what you're looking for? Go to the Product Selector
SFB24-CR
Super Ball Bushing Bearing
SUPER, Ball Bushing Bearing Flanged Pillow Block, 1.500 in, Self-Aligning, Closed Type, Non-Adjustable, Corrosion Resistant, Integral Double Acting Seals
Lead Time:
2 Weeks
Lead times may increase with higher quantities. Lead time displayed in business days.
$410.13
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- The Super Ball Bushing bearing is self-aligning, lightweight and adjustable with a low coefficient of friction.
- The wear-resistant, engineered-polymer retainers and outer sleeves reduce inertia and noise in critical, high speed applications.
- Radially floating bearing plates. When installed in an adjustable housing, the Super Ball Bushing Bearing may be adjusted to a specific diametrical fit-up for accurate and repeatable movement.
Dimension |
Value |
A |
101.60 mm (4.000 in) |
B |
101.60 mm (4.000 in) |
d |
38.10 mm (1.500 in) |
D |
91.95 mm (3.620 in) |
E1 |
79.38 mm (3.125 in) |
F1 |
19.05 mm (0.750 in) |
G1 |
47.24 mm (1.860 in) |
G2 |
1/4-28 |
N |
10.41 mm (0.410 in) |
Dimension |
Value |
A |
101.60 mm (4.000 in) |
B |
101.60 mm (4.000 in) |
d |
38.10 mm (1.500 in) |
D |
91.95 mm (3.620 in) |
E1 |
79.38 mm (3.125 in) |
F1 |
19.05 mm (0.750 in) |
G1 |
47.24 mm (1.860 in) |
G2 |
1/4-28 |
N |
10.41 mm (0.410 in) |
Specification |
Value |
Adjustable/Not Adjustable |
Not Adjustable |
Closed/Open |
Closed |
Corrosion Resistant Option |
LBBB.Ball.CorrisionResistant |
Roll Pack |
No Roll Pack |
Food Grade Rated |
Not Food Grade |
Self Alignment |
Self-aligning |
Single/Twin |
Single |
Temperature Max |
85 °C / 185 °F |
Use with shafting class |
L |
Wipers, Seals |
|
Weight |
1.669 kg / 3.68 lbs |
Nominal Diameter |
38.100 mm / 1.5 in |
Length |
101.600 mm / 4 in |
Height |
101.600 mm / 4 in |
To download the models below, you will need to sign in.
Sign In