- Home
- Products
-
Part Numbers
-
Screws: Ball, Lead, and Glide
-
Lead Screws ( and Supernut®)
-
Accessories
-
Coupling, Flex
- SC25
SC25
Can't find what you're looking for? Go to the Product Selector
SC25
STNLESS STL COUPLING 14-4 CRES
$239.99
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Parts will accept 5° angular and .010” parallel offset misalignment.
-
Torsionally Rigid
-
Zero Backlash
-
Ideal for Lead Screw Application
-
One Piece Construction
-
Allows for Near Butting of Shafts
-
Constant Velocity
-
No Lubrication Required
-
Withstands Hostile Environments and Temperatures
Dimension | Value |
[D] | ± 1/64 in |
[D] | 1 in |
[L] | ± 1/64 in |
[L] | 1.25 in |
[S] | ±.002 in |
[S] | 0.25 |
Torque Maximum | 13 in-lbs |
Dimension | Value |
[D] | ± 1/64 in |
[D] | 1 in |
[L] | ± 1/64 in |
[L] | 1.25 in |
[S] | ±.002 in |
[S] | 0.25 |
Torque Maximum | 13 in-lbs |
Specifications | Value |
Material | Stainless Steel 17-4 PH |