- Home
- Products
- RoundRail Shafting
- SBM12
SBM12
Can't find what you're looking for? Go to the Product Selector
SBM12
End Support Metric
End Support Inch, 12 mm Diameter
Lead Time:
Next Day
Lead times may increase with higher quantities. Lead time displayed in business days.
$50.07
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- Shaft supports simplify mounting of Thomson 60 Case shafts. Users of Thomson 60 Case shafting should consider the use of these shaft supports.
Dimension |
Value |
[A] |
42.0000 |
[A1] |
21.0000 |
[A2] |
21.0000 |
[B] |
12.0000 |
[dia] |
12.0000 |
[E] |
32.0000 |
[H] |
20.0000 |
[H1] |
35.0000 |
[H2] |
5.5000 |
[N] |
5.5000 |
Dimension |
Value |
[A] |
42.0000 |
[A1] |
21.0000 |
[A2] |
21.0000 |
[B] |
12.0000 |
[dia] |
12.0000 |
[E] |
32.0000 |
[H] |
20.0000 |
[H1] |
35.0000 |
[H2] |
5.5000 |
[N] |
5.5000 |
Specification |
Value |
Material, Support |
Malleable Iron |
Weight |
0.060 |
To download the models below, you will need to sign in.
Sign In