SBC-S12V-WR1 - Product Obsolete

Product SBC-S12V-WR1 is now an obsolete item.

Review our current product offering through our Linear Actuator Product Selector.

SBC-S12V-WR1
SBC-S12V-WR1

Obsolete - Actuator, WIRELESS RECEIVER, 12 VDC, 20Amp, Single, 433.92MHz, Obsolete


  • Warner Linear’s wireless actuator control can be used to remotely control an actuator up to 100ft away.
  • It can be used with our standard line of P1 end limit controls.
  • A manual override feature allows operation of the actuator without a remote.
  • One remote is provided with the receiver unit, but the receiver can have up to four remotes programmed to work with it.
  • Enclosure: IP67, approximately 4.0 x 3.1 x 1.1”

Dimensions

dimensions

Specifications

SpecificationsValue
IP RatingIP67 
Temperature Max140 °F
Temperature Min-20 °C

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?