- Home
- Products
- RoundRail Shafting
- SB32
SB32
Can't find what you're looking for? Go to the Product Selector
SB32
End Support Inch
End Support Inch, 2.000 in Diameter
Lead Time:
Next Day
Lead times may increase with higher quantities. Lead time displayed in business days.
$111.38
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- Shaft supports simplify mounting of Thomson 60 Case shafts. Users of Thomson 60 Case shafting should consider the use of these shaft supports.
Dimension |
Value |
[A] |
6.0000 |
[A2] |
2.6300 |
[B] |
1.5000 |
[dia] |
2.0000 |
[E] |
4.5000 |
[H] |
2.5000 |
[H1] |
4.5000 |
[H2] |
0.6300 |
[N] |
0.4100 |
Dimension |
Value |
[A] |
6.0000 |
[A2] |
2.6300 |
[B] |
1.5000 |
[dia] |
2.0000 |
[E] |
4.5000 |
[H] |
2.5000 |
[H1] |
4.5000 |
[H2] |
0.6300 |
[N] |
0.4100 |
Specification |
Value |
Material, Support |
Malleable Iron |
Diameter |
51 mm / 2.000 in |
Weight |
4.800 |
To download the models below, you will need to sign in.
Sign In