SB16X4ML

SB16X4ML
Lead Nut

SB, Standard Backlash, Acetal, 16 mm x 4 mm Lead Nut, Left Hand Thread Direction, 444 N Max Dynamic Load

Lead Time:  3 Days Lead times may increase with higher quantities. Lead time displayed in business days.
$35.08 each Costs associated with shipping, packaging, and import taxes/duty not included.

  • The classic Supernut is now available with metric mounting thread.
  • Offered with our metric screw line sizes 10mm through 24mm.
Click here to optimize your design with a custom lead screw and nut solution.

Dimensions

Dimensions
Dimension Value
A 25.4 mm (1.00 in)
B Max 25.4 mm (1.00 in)
C 9.5 mm (0.38 in)
TH M22 x 1.5

Specifications

Specification Value
Screw Thread Form Acme
Mating Screw Diameter 16.00 mm (0.630 in)
Lead 4.00 mm (0.157 in)
Thread Direction Left Hand
Nut Mounting Style Threaded
Nut Material Acetal
Max Axial Backlash 0.025 mm (0.0010 in)
Drag Torque Free Wheeling
Efficiency 47%
Max Temperature 82.2 °C (180 °F)

Performance

Performance
Performance Value
Max Dynamic Load 444.0 N (99.8 lbf)

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?