- Home
- Products
-
Part Numbers
-
Screws: Ball, Lead, and Glide
-
Lead Screws ( and Supernut®)
-
SB - Metric Thread Mount
- SB15-12X3M
SB15-12X3M
Can't find what you're looking for? Go to the Product Selector
SB15-12X3M
Lead Nut Only, SB Style, Thread Mount, 12 mm X 45 mm, Non-Preloaded, RH, Acetal, 100 lbf Design Load
Lead Time:
3 Days
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
The classic Supernut is now available with metric mounting thread.
-
Offered with our metric screw line sizes 10mm through 24mm.
Dimension | Value |
[A] Diameter | 1 in |
[B] | 1 in |
[C] | 0.375 in |
[TH] | M22 x 1.5 |
Diameter, Nominal Screw | 12 mm |
Nut Dia | 1 in |
Nut Length | 1 in |
travel per shaft rev | 45 mm |
Specifications | Value |
Efficiency % | 81 |
Material | Acetal |
Preload | Non-Preloaded |
Temperature Max | 180 °F |
Thread Direction | RH |