- Home
- Products
-
Part Numbers
-
Screws: Ball, Lead, and Glide
-
Lead Screws ( and Supernut®)
-
SB - Metric Thread Mount
- SB10X3ML
SB10X3ML
Can't find what you're looking for? Go to the Product Selector
SB10X3ML
Lead Nut Only, SB Style, Thread Mount, 10 mm X 3 mm, Non-Preloaded, LH, Acetal, 70 lbf Design Load
Lead Time:
2500 Days
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
The classic Supernut is now available with metric mounting thread.
-
Offered with our metric screw line sizes 10mm through 24mm.
Dimension | Value |
[A] Diameter | 0.75 in |
[B] | 0.75 in |
[C] | 0.25 in |
[TH] | M16 x 1.5 |
Diameter, Nominal Screw | 10 mm |
Nut Dia | 0.75 in |
Nut Length | 0.75 in |
travel per shaft rev | 3 mm |
Specifications | Value |
Efficiency % | 53 |
Material | Acetal |
Preload | Non-Preloaded |
Temperature Max | 180 °F |
Thread Direction | LH |