- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Ball Bushing Bearings
-
Seals, Retaining Rings, Misc
-
S - Seals
-
S - Seal, Inch
- S500
S500
Can't find what you're looking for? Go to the Product Selector
S500
Linear Bearing, Seal, External, Accessory, 0.5 in, Closed
Lead Time:
1 Day
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
For use with Thomson Ball Bushing® Bearings.
Dimension | Value |
[d] Shaft, Nominal Diameter | 0.5 in |
[OD] Outside Diameter | 0.879 in |
[T] | 0.125 in |
Specifications | Value |
Closed/Open | Closed |
Material | Steel; Rubber |
UPC Number | 662486819950 |
Weight | 0.1 lb |