- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Ball Bushing Bearings
-
Seals, Retaining Rings, Misc
-
S - Seals
-
S - Seal, Inch
- S4000
S4000
Can't find what you're looking for? Go to the Product Selector
S4000
Linear Bearing, Seal, External, Accessory, 4 in, Closed
Lead Time:
5 Days
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
For use with Thomson Ball Bushing® Bearings.
Dimension | Value |
[d] Shaft, Nominal Diameter | 4 in |
[OD] Outside Diameter | 6.006 in |
[T] | 0.5 in |
Specifications | Value |
Closed/Open | Closed |
Material | Steel; Rubber |
UPC Number | 662486903345 |
Weight | 0.1 lb |