- Home
- Products
- Precision Balls
- S20250001C
S20250001C-BOX
Can't find what you're looking for? Go to the Product Selector
S20250001C
Precision Ball
Soft Stainless 302, 1/4 in Diameter, Grade: 100, Gauge: Standard Diameter, Box Quantity: 5,000
Lead Time:
3 Days
Lead times may increase with higher quantities. Lead time displayed in business days.
$266.52
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- Type 302 Stainless Steel is widely used in the food industry for its good corrosion resistance and economical costs. It is commonly known as 18-8 stainless
- For Type 302, Grade 100 is standard. All Stainless steel from Thomson is passivated.
- Its non-annealed hardness, created by cold working, is typically Rockwell “C” 25 to 39. Type 302 can be annealed to remove any cold worked magnetism and will result in a hardness of Rockwell “B” 75 to 90.
Dimension |
Value |
Tolerances |
[A] Diameter + Gauge |
0.2500 in (6.350 mm) |
± 0.000500 in (± 12.7 µm)
|
[B] Sphericity |
- |
0.0001 in (2.5 µm)
|
[C] Surface Finish |
- |
5 in (0.1 µm)
|
Dimension |
Value |
Tolerances |
[A] Diameter + Gauge |
0.2500 in (6.350 mm) |
± 0.000500 in (± 12.7 µm)
|
[B] Sphericity |
- |
0.0001 in (2.5 µm)
|
[C] Surface Finish |
- |
5 in (0.1 µm)
|
Specification |
Value |
Diameter |
0.2500 in (6.350 mm) |
Gauge |
Standard Diameter |
Grade |
100 |
Weight |
0.002340 lbs (0.001061 kg) |
Box Quantity |
5,000 |
Box Weight |
11.70 lbs (5.31 kg) |
To download the models below, you will need to sign in.
Sign In