S20218751C
Can't find what you're looking for? Go to the Product Selector
Precision Ball, 7/32 in Diameter, Stainless Steel 302, Grade 100
- AISI Type 302 provides extreme toughness and corrosion resistance from oxidizing solutions and many organic chemicals in an unhardened state
- Hardness: Rockwell "C" 25 to 39
- Tensile Strength . . . . . . . . . . . . . . . . .100,000 to 180,000 psi
- Yield Strength . . . . . . . . . . . . . . . . . . .50,000 to 150,000 psi
- Elongation in two inches . . . . . . . . . . . . 55 to 60%
- Reduction in area . . . . . . . . . . . . . . . . .55 to 65%
- Modulus of Elasticity . . . . . . . . . . . . . . .29,000,000 psi
- Density . . . . . . . . . . . . . . . . . . . . . . . .286 lb./cubic inch
- All stainless steel balls are passivated