- Home
- Products
- Linear Actuators
- S12-17A08-02-CVA
S12-17A08-02-CVA
Can't find what you're looking for? Go to the Product Selector
S12-17A08-02-CVA
Actuator, Electrak 1, 12 Vdc, Dynamic Load: 75 lbf, Max Stroke Length: 2 inch, Control: All
Lead Time:
5 Weeks
Lead times may increase with higher quantities. Lead time displayed in business days.
$282.73
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- Very compact and lightweight
- Available with end of stroke limit switches or Potentiometer feedback
- Corrosion resistant housing
- Self-locking acme screw drive system
- Maintenance free
- Ideal for replacement of comparable size pneumatic and hydraulic cylinders
Dimension |
Value |
A |
160.0 mm (6.299 in) |
S |
50.8 mm (2.000 in) |
Dimension |
Value |
A |
160.0 mm (6.299 in) |
S |
50.8 mm (2.000 in) |
Specification |
Value |
Anti-Rotation |
No |
Brake |
no, self-locking |
Certifications |
CE |
Special Connector |
Packard Electric Pack-Con |
End Play, Max |
0.914 mm / 0.036 in |
IP Rating, Dynamic |
N/A |
IP Rating, Static |
IP66 |
Manual Override |
No |
Material |
Zinc Alloy, Stainless Steel |
Nominal Stroke |
50.80 mm / 2.00 in |
Protection, End of Stroke |
Limit Switch |
Protection, Mid Stroke |
None |
Screw Type |
Acme |
Temperature Max |
65 °C / 149 °F |
Temperature Min |
-26 °C / -15 °F |
Temperature Monitoring |
No |
Voltage |
12 Vdc |
Voltage Tolerance |
10-16 VDC |
Maximum Current Draw |
5.8 amp |
Weight |
0.540 kg / 1.190 lbs |
Control |
None |
Feedback |
None |
Serialized |
No |
Smart Actuation |
No |
Contains Liquids |
No |
Returnable |
No |
To download the models below, you will need to sign in.
Sign In