- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Ball Bushing Bearings
-
Seals, Retaining Rings, Misc
-
S - Seals
-
S - Seal, Inch
- S1000OPN-DD
S1000OPN-DD
Can't find what you're looking for? Go to the Product Selector
S1000OPN-DD
Linear Bearing, Seal, Rubber, Accessory, 1 in, Open, Replacement Internal
Lead Time:
1 Day
$9.00
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
For use with Thomson Ball Bushing® Bearings.
Dimension | Value |
[d] Shaft, Nominal Diameter | 1 in |
[OD] Outside Diameter | 1.39 in |
[T] | 0.18 in |
Dimension | Value |
[d] Shaft, Nominal Diameter | 1 in |
[OD] Outside Diameter | 1.39 in |
[T] | 0.18 in |
Specifications | Value |
Closed/Open | Open |
Material | Steel; Rubber |
UPC Number | 662486903222 |
Weight | 0.004 lb |