- Home
- Products
- Precision Balls
- S00187501M
S00187501M-BOX
Can't find what you're looking for? Go to the Product Selector
S00187501M
Precision Ball
Soft Stainless 430, 3/16 in Diameter, Grade: 1000, Gauge: Standard Diameter, Box Quantity: 35,000
Lead Time:
3 Days
Lead times may increase with higher quantities. Lead time displayed in business days.
$260.22
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- Type 430 Stainless steel is an unheated treated, economical stainless material that provides corrosion resistance at low cost.
- Typical applications for this product include cosmetic mixing media, seat belts, and light duty ball valves
- All Stainless steel from Thomson is passivated.
Dimension |
Value |
Tolerances |
[A] Diameter + Gauge |
0.1875 in (4.763 mm) |
± 0.005000 in (± 127 µm)
|
[B] Sphericity |
- |
0.001 in (25 µm)
|
Dimension |
Value |
Tolerances |
[A] Diameter + Gauge |
0.1875 in (4.763 mm) |
± 0.005000 in (± 127 µm)
|
[B] Sphericity |
- |
0.001 in (25 µm)
|
Specification |
Value |
Diameter |
0.1875 in (4.763 mm) |
Gauge |
Standard Diameter |
Grade |
1000 |
Weight |
0.000966 lbs (0.000438 kg) |
Box Quantity |
35,000 |
Box Weight |
33.82 lbs (15.34 kg) |
To download the models below, you will need to sign in.
Sign In