- Home
- Products
- Ball Bushing® Bearings
- RW8V
RW8V
Can't find what you're looking for? Go to the Product Selector
RW8V
RoundWay Linear Roller Bearings
RW, RoundWay Linear Roller Bearing, 0.500 in, Self-Aligning, Not Corrosion Resistant
Lead Time:
Next Day
Lead times may increase with higher quantities. Lead time displayed in business days.
$1482.13
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- Easily mounted to carriage with four mounting bolts.
- "A" dimension infinitely adjustable within ±.015 in. range
Dimension |
Value |
A |
25.40 mm (1.000 in) |
B |
11.43 mm (0.450 in) |
C |
60.45 mm (2.380 in) |
d |
12.70 mm (0.500 in) |
E1 |
57.15 mm (2.250 in) |
E2 |
25.40 mm (1.000 in) |
F |
76.20 mm (3.000 in) |
F1 |
7.87 mm (0.310 in) |
G |
4.83 mm (0.190 in) |
K |
4.83 mm (0.190 in) |
L |
35.05 mm (1.380 in) |
M |
17.53 mm (0.690 in) |
Dimension |
Value |
A |
25.40 mm (1.000 in) |
B |
11.43 mm (0.450 in) |
C |
60.45 mm (2.380 in) |
d |
12.70 mm (0.500 in) |
E1 |
57.15 mm (2.250 in) |
E2 |
25.40 mm (1.000 in) |
F |
76.20 mm (3.000 in) |
F1 |
7.87 mm (0.310 in) |
G |
4.83 mm (0.190 in) |
K |
4.83 mm (0.190 in) |
L |
35.05 mm (1.380 in) |
M |
17.53 mm (0.690 in) |
Specification |
Value |
Adjustable/Not Adjustable |
Not Adjustable |
Closed/Open |
Closed |
Roll Pack |
No Roll Pack |
Food Grade Rated |
Not Food Grade |
Self Alignment |
Self-aligning |
Single/Twin |
Single |
Temperature Max |
260 °C / 500 °F |
Use with shafting class |
L |
Weight |
0.499 kg / 1.1 lbs |
Nominal Diameter |
12.700 mm / 0.5 in |
Length |
60.452 mm / 2.38 in |
Height |
35.052 mm / 1.38 in |
To download the models below, you will need to sign in.
Sign In