- Home
- Products
- Ball Bushing® Bearings
- RW8S
RW8S
Can't find what you're looking for? Go to the Product Selector
RW8S
RoundWay Linear Roller Bearings
RW, RoundWay Linear Roller Bearing, 0.500 in, Self-Aligning, Not Corrosion Resistant
Lead Time:
Next Day
Lead times may increase with higher quantities. Lead time displayed in business days.
$754.68
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- Easily mounted to carriage with four mounting bolts.
- "A" dimension infinitely adjustable within ±.015 in. range
Dimension |
Value |
A |
25.40 mm (1.000 in) |
B |
11.43 mm (0.450 in) |
C |
76.20 mm (3.000 in) |
d |
12.70 mm (0.500 in) |
E1 |
23.88 mm (0.940 in) |
E2 |
38.10 mm (1.500 in) |
F |
31.75 mm (1.250 in) |
F1 |
7.87 mm (0.310 in) |
G |
4.83 mm (0.190 in) |
K |
4.06 mm (0.160 in) |
L |
22.35 mm (0.880 in) |
Dimension |
Value |
A |
25.40 mm (1.000 in) |
B |
11.43 mm (0.450 in) |
C |
76.20 mm (3.000 in) |
d |
12.70 mm (0.500 in) |
E1 |
23.88 mm (0.940 in) |
E2 |
38.10 mm (1.500 in) |
F |
31.75 mm (1.250 in) |
F1 |
7.87 mm (0.310 in) |
G |
4.83 mm (0.190 in) |
K |
4.06 mm (0.160 in) |
L |
22.35 mm (0.880 in) |
Specification |
Value |
Adjustable/Not Adjustable |
Not Adjustable |
Closed/Open |
Closed |
Roll Pack |
No Roll Pack |
Food Grade Rated |
Not Food Grade |
Self Alignment |
Self-aligning |
Single/Twin |
Single |
Temperature Max |
260 °C / 500 °F |
Use with shafting class |
L |
Weight |
0.227 kg / 0.5 lbs |
Nominal Diameter |
12.700 mm / 0.5 in |
Length |
76.200 mm / 3 in |
Height |
25.400 mm / 1 in |
To download the models below, you will need to sign in.
Sign In