- Home
- Products
- Ball Bushing® Bearings
- RW8C
RW8C
Can't find what you're looking for? Go to the Product Selector
RW8C
RoundWay Linear Roller Bearings
RW, RoundWay Linear Roller Bearing, 0.500 in, Self-Aligning, Not Corrosion Resistant
Lead Time:
Next Day
Lead times may increase with higher quantities. Lead time displayed in business days.
$568.75
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- Easily mounted to carriage with four mounting bolts.
- "A" dimension infinitely adjustable within ±.015 in. range
Dimension |
Value |
A |
6.35 mm (0.250 in) |
a |
50.00 ° (50.000 °) |
B |
11.43 mm (0.450 in) |
C |
16.00 mm (0.630 in) |
d |
12.70 mm (0.500 in) |
E |
12.75 mm (0.502 in) |
G2 |
18.26 mm (0.719 in) |
H |
7.87 mm (0.310 in) |
J |
3.30 mm (0.130 in) |
K |
7.90 mm (0.311 in) |
L |
42.93 mm (1.690 in) |
M |
5.59 mm (0.220 in) |
N |
11.18 mm (0.440 in) |
Dimension |
Value |
A |
6.35 mm (0.250 in) |
a |
50.00 ° (50.000 °) |
B |
11.43 mm (0.450 in) |
C |
16.00 mm (0.630 in) |
d |
12.70 mm (0.500 in) |
E |
12.75 mm (0.502 in) |
G2 |
18.26 mm (0.719 in) |
H |
7.87 mm (0.310 in) |
J |
3.30 mm (0.130 in) |
K |
7.90 mm (0.311 in) |
L |
42.93 mm (1.690 in) |
M |
5.59 mm (0.220 in) |
N |
11.18 mm (0.440 in) |
Specification |
Value |
Adjustable/Not Adjustable |
Not Adjustable |
Closed/Open |
Closed |
Roll Pack |
No Roll Pack |
Food Grade Rated |
Not Food Grade |
Self Alignment |
Self-aligning |
Single/Twin |
Single |
Temperature Max |
260 °C / 500 °F |
Use with shafting class |
L |
Weight |
0.136 kg / 0.3 lbs |
Nominal Diameter |
12.700 mm / 0.5 in |
Length |
60.452 mm / 2.38 in |
To download the models below, you will need to sign in.
Sign In