- Home
- Products
- Ball Bushing® Bearings
- RW64S
RW64S
Can't find what you're looking for? Go to the Product Selector
RW64S
RoundWay Linear Roller Bearings
RW, RoundWay Linear Roller Bearing, 4.000 in, Self-Aligning, Not Corrosion Resistant
Lead Time:
5 Days
Lead times may increase with higher quantities. Lead time displayed in business days.
$10046.06
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- Easily mounted to carriage with four mounting bolts.
- "A" dimension infinitely adjustable within ±.015 in. range
Dimension |
Value |
A |
165.10 mm (6.500 in) |
B |
76.20 mm (3.000 in) |
C |
431.80 mm (17.000 in) |
d |
101.60 mm (4.000 in) |
E1 |
139.70 mm (5.500 in) |
E2 |
228.60 mm (9.000 in) |
F |
196.85 mm (7.750 in) |
F1 |
38.10 mm (1.500 in) |
G |
12.70 mm (0.500 in) |
K |
20.57 mm (0.810 in) |
L |
149.35 mm (5.880 in) |
Dimension |
Value |
A |
165.10 mm (6.500 in) |
B |
76.20 mm (3.000 in) |
C |
431.80 mm (17.000 in) |
d |
101.60 mm (4.000 in) |
E1 |
139.70 mm (5.500 in) |
E2 |
228.60 mm (9.000 in) |
F |
196.85 mm (7.750 in) |
F1 |
38.10 mm (1.500 in) |
G |
12.70 mm (0.500 in) |
K |
20.57 mm (0.810 in) |
L |
149.35 mm (5.880 in) |
Specification |
Value |
Adjustable/Not Adjustable |
Not Adjustable |
Closed/Open |
Closed |
Roll Pack |
No Roll Pack |
Food Grade Rated |
Not Food Grade |
Self Alignment |
Self-aligning |
Single/Twin |
Single |
Temperature Max |
260 °C / 500 °F |
Use with shafting class |
L |
Weight |
47.627 kg / 105 lbs |
Nominal Diameter |
101.600 mm / 4 in |
Length |
431.800 mm / 17 in |
Height |
165.100 mm / 6.5 in |
To download the models below, you will need to sign in.
Sign In