- Home
- Products
- Ball Bushing® Bearings
- RW64C
RW64C
Can't find what you're looking for? Go to the Product Selector
RW64C
RoundWay Linear Roller Bearings
RW, RoundWay Linear Roller Bearing, 4.000 in, Self-Aligning, Not Corrosion Resistant
Lead Time:
5 Days
Lead times may increase with higher quantities. Lead time displayed in business days.
$8744.50
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- Easily mounted to carriage with four mounting bolts.
- "A" dimension infinitely adjustable within ±.015 in. range
Dimension |
Value |
A |
52.39 mm (2.063 in) |
a |
50.00 ° (50.000 °) |
B |
76.20 mm (3.000 in) |
C |
101.60 mm (4.000 in) |
d |
101.60 mm (4.000 in) |
E |
101.65 mm (4.002 in) |
G2 |
103.20 mm (4.063 in) |
H |
57.15 mm (2.250 in) |
J |
12.70 mm (0.500 in) |
K |
53.92 mm (2.123 in) |
L |
238.25 mm (9.380 in) |
M |
41.40 mm (1.630 in) |
P |
76.20 mm (3.000 in) |
Dimension |
Value |
A |
52.39 mm (2.063 in) |
a |
50.00 ° (50.000 °) |
B |
76.20 mm (3.000 in) |
C |
101.60 mm (4.000 in) |
d |
101.60 mm (4.000 in) |
E |
101.65 mm (4.002 in) |
G2 |
103.20 mm (4.063 in) |
H |
57.15 mm (2.250 in) |
J |
12.70 mm (0.500 in) |
K |
53.92 mm (2.123 in) |
L |
238.25 mm (9.380 in) |
M |
41.40 mm (1.630 in) |
P |
76.20 mm (3.000 in) |
Specification |
Value |
Adjustable/Not Adjustable |
Not Adjustable |
Closed/Open |
Closed |
Roll Pack |
No Roll Pack |
Food Grade Rated |
Not Food Grade |
Self Alignment |
Self-aligning |
Single/Twin |
Single |
Temperature Max |
260 °C / 500 °F |
Use with shafting class |
L |
Weight |
28.667 kg / 63.2 lbs |
Nominal Diameter |
101.600 mm / 4 in |
Length |
377.952 mm / 14.88 in |
To download the models below, you will need to sign in.
Sign In