- Home
- Products
- Ball Bushing® Bearings
- RW48C
RW48C
Can't find what you're looking for? Go to the Product Selector
RW48C
RoundWay Linear Roller Bearings
RW, RoundWay Linear Roller Bearing, 3.000 in, Self-Aligning, Not Corrosion Resistant
Lead Time:
Next Day
Lead times may increase with higher quantities. Lead time displayed in business days.
$3319.67
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- Easily mounted to carriage with four mounting bolts.
- "A" dimension infinitely adjustable within ±.015 in. range
Dimension |
Value |
A |
39.69 mm (1.563 in) |
a |
50.00 ° (50.000 °) |
B |
58.42 mm (2.300 in) |
C |
76.20 mm (3.000 in) |
d |
76.20 mm (3.000 in) |
E |
76.25 mm (3.002 in) |
G2 |
77.80 mm (3.063 in) |
H |
44.45 mm (1.750 in) |
J |
12.70 mm (0.500 in) |
K |
41.22 mm (1.623 in) |
L |
184.15 mm (7.250 in) |
M |
25.40 mm (1.000 in) |
P |
57.15 mm (2.250 in) |
Dimension |
Value |
A |
39.69 mm (1.563 in) |
a |
50.00 ° (50.000 °) |
B |
58.42 mm (2.300 in) |
C |
76.20 mm (3.000 in) |
d |
76.20 mm (3.000 in) |
E |
76.25 mm (3.002 in) |
G2 |
77.80 mm (3.063 in) |
H |
44.45 mm (1.750 in) |
J |
12.70 mm (0.500 in) |
K |
41.22 mm (1.623 in) |
L |
184.15 mm (7.250 in) |
M |
25.40 mm (1.000 in) |
P |
57.15 mm (2.250 in) |
Specification |
Value |
Adjustable/Not Adjustable |
Not Adjustable |
Closed/Open |
Closed |
Roll Pack |
No Roll Pack |
Food Grade Rated |
Not Food Grade |
Self Alignment |
Self-aligning |
Single/Twin |
Single |
Temperature Max |
260 °C / 500 °F |
Use with shafting class |
L |
Weight |
11.612 kg / 25.6 lbs |
Nominal Diameter |
76.200 mm / 3 in |
Length |
279.400 mm / 11 in |
To download the models below, you will need to sign in.
Sign In