- Home
- Products
- Ball Bushing® Bearings
- RW32A
RW32A
Can't find what you're looking for? Go to the Product Selector
RW32A
RoundWay Linear Roller Bearings
RW, RoundWay Linear Roller Bearing, 2.000 in, Self-Aligning, Not Corrosion Resistant
Lead Time:
Next Day
Lead times may increase with higher quantities. Lead time displayed in business days.
$1585.29
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- Easily mounted to carriage with four mounting bolts.
- "A" dimension infinitely adjustable within ±.015 in. range
Dimension |
Value |
A |
24.61 mm (0.969 in) |
a |
55.00 ° (55.000 °) |
B |
38.10 mm (1.500 in) |
C |
50.80 mm (2.000 in) |
d |
50.80 mm (2.000 in) |
E |
50.85 mm (2.002 in) |
G |
23.81 mm (0.938 in) |
H |
9.65 mm (0.380 in) |
J |
19.05 mm (0.750 in) |
K |
25.40 mm (1.000 in) |
L |
88.90 mm (3.500 in) |
Dimension |
Value |
A |
24.61 mm (0.969 in) |
a |
55.00 ° (55.000 °) |
B |
38.10 mm (1.500 in) |
C |
50.80 mm (2.000 in) |
d |
50.80 mm (2.000 in) |
E |
50.85 mm (2.002 in) |
G |
23.81 mm (0.938 in) |
H |
9.65 mm (0.380 in) |
J |
19.05 mm (0.750 in) |
K |
25.40 mm (1.000 in) |
L |
88.90 mm (3.500 in) |
Specification |
Value |
Adjustable/Not Adjustable |
Not Adjustable |
Closed/Open |
Closed |
Roll Pack |
No Roll Pack |
Food Grade Rated |
Not Food Grade |
Self Alignment |
Self-aligning |
Single/Twin |
Single |
Temperature Max |
260 °C / 500 °F |
Use with shafting class |
L |
Weight |
3.311 kg / 7.3 lbs |
Nominal Diameter |
50.800 mm / 2 in |
Length |
187.452 mm / 7.38 in |
To download the models below, you will need to sign in.
Sign In