- Home
- Products
- Ball Bushing® Bearings
- RW24V
RW24V
Can't find what you're looking for? Go to the Product Selector
RW24V
RoundWay Linear Roller Bearings
RW, RoundWay Linear Roller Bearing, 1.500 in, Self-Aligning, Not Corrosion Resistant
Lead Time:
Next Day
Lead times may increase with higher quantities. Lead time displayed in business days.
$2694.63
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- Easily mounted to carriage with four mounting bolts.
- "A" dimension infinitely adjustable within ±.015 in. range
Dimension |
Value |
A |
63.50 mm (2.500 in) |
B |
29.21 mm (1.150 in) |
C |
136.65 mm (5.380 in) |
d |
38.10 mm (1.500 in) |
E1 |
152.40 mm (6.000 in) |
E2 |
50.80 mm (2.000 in) |
F |
200.15 mm (7.880 in) |
F1 |
16.00 mm (0.630 in) |
G |
7.87 mm (0.310 in) |
K |
9.65 mm (0.380 in) |
L |
85.85 mm (3.380 in) |
M |
54.10 mm (2.130 in) |
Dimension |
Value |
A |
63.50 mm (2.500 in) |
B |
29.21 mm (1.150 in) |
C |
136.65 mm (5.380 in) |
d |
38.10 mm (1.500 in) |
E1 |
152.40 mm (6.000 in) |
E2 |
50.80 mm (2.000 in) |
F |
200.15 mm (7.880 in) |
F1 |
16.00 mm (0.630 in) |
G |
7.87 mm (0.310 in) |
K |
9.65 mm (0.380 in) |
L |
85.85 mm (3.380 in) |
M |
54.10 mm (2.130 in) |
Specification |
Value |
Adjustable/Not Adjustable |
Not Adjustable |
Closed/Open |
Closed |
Roll Pack |
No Roll Pack |
Food Grade Rated |
Not Food Grade |
Self Alignment |
Self-aligning |
Single/Twin |
Single |
Temperature Max |
260 °C / 500 °F |
Use with shafting class |
L |
Weight |
5.307 kg / 11.7 lbs |
Nominal Diameter |
38.100 mm / 1.5 in |
Length |
136.652 mm / 5.38 in |
Height |
85.852 mm / 3.38 in |
To download the models below, you will need to sign in.
Sign In