- Home
- Products
- Ball Bushing® Bearings
- RW24S
RW24S
Can't find what you're looking for? Go to the Product Selector
RW24S
RoundWay Linear Roller Bearings
RW, RoundWay Linear Roller Bearing, 1.500 in, Self-Aligning, Not Corrosion Resistant
Lead Time:
Next Day
Lead times may increase with higher quantities. Lead time displayed in business days.
$1336.58
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- Easily mounted to carriage with four mounting bolts.
- "A" dimension infinitely adjustable within ±.015 in. range
Dimension |
Value |
A |
63.50 mm (2.500 in) |
B |
29.21 mm (1.150 in) |
C |
165.10 mm (6.500 in) |
d |
38.10 mm (1.500 in) |
E1 |
54.10 mm (2.130 in) |
E2 |
88.90 mm (3.500 in) |
F |
73.15 mm (2.880 in) |
F1 |
16.00 mm (0.630 in) |
G |
7.87 mm (0.310 in) |
K |
9.65 mm (0.380 in) |
L |
54.10 mm (2.130 in) |
Dimension |
Value |
A |
63.50 mm (2.500 in) |
B |
29.21 mm (1.150 in) |
C |
165.10 mm (6.500 in) |
d |
38.10 mm (1.500 in) |
E1 |
54.10 mm (2.130 in) |
E2 |
88.90 mm (3.500 in) |
F |
73.15 mm (2.880 in) |
F1 |
16.00 mm (0.630 in) |
G |
7.87 mm (0.310 in) |
K |
9.65 mm (0.380 in) |
L |
54.10 mm (2.130 in) |
Specification |
Value |
Adjustable/Not Adjustable |
Not Adjustable |
Closed/Open |
Closed |
Roll Pack |
No Roll Pack |
Food Grade Rated |
Not Food Grade |
Self Alignment |
Self-aligning |
Single/Twin |
Single |
Temperature Max |
260 °C / 500 °F |
Use with shafting class |
L |
Weight |
2.540 kg / 5.6 lbs |
Nominal Diameter |
38.100 mm / 1.5 in |
Length |
165.100 mm / 6.5 in |
Height |
63.500 mm / 2.5 in |
To download the models below, you will need to sign in.
Sign In