- Home
- Products
- Ball Bushing® Bearings
- RW24B
RW24B
Can't find what you're looking for? Go to the Product Selector
RW24B
RoundWay Linear Roller Bearings
RW, RoundWay Linear Roller Bearing, 1.500 in, Self-Aligning, Not Corrosion Resistant
Lead Time:
Next Day
Lead times may increase with higher quantities. Lead time displayed in business days.
$1075.79
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- Easily mounted to carriage with four mounting bolts.
- "A" dimension infinitely adjustable within ±.015 in. range
Dimension |
Value |
A |
18.26 mm (0.719 in) |
a |
55.00 ° (55.000 °) |
B |
29.21 mm (1.150 in) |
C |
38.10 mm (1.500 in) |
d |
38.10 mm (1.500 in) |
E |
38.15 mm (1.502 in) |
G |
44.45 mm (1.750 in) |
H |
22.35 mm (0.880 in) |
J |
6.35 mm (0.250 in) |
K |
19.00 mm (0.748 in) |
L |
100.08 mm (3.940 in) |
Dimension |
Value |
A |
18.26 mm (0.719 in) |
a |
55.00 ° (55.000 °) |
B |
29.21 mm (1.150 in) |
C |
38.10 mm (1.500 in) |
d |
38.10 mm (1.500 in) |
E |
38.15 mm (1.502 in) |
G |
44.45 mm (1.750 in) |
H |
22.35 mm (0.880 in) |
J |
6.35 mm (0.250 in) |
K |
19.00 mm (0.748 in) |
L |
100.08 mm (3.940 in) |
Specification |
Value |
Adjustable/Not Adjustable |
Not Adjustable |
Closed/Open |
Closed |
Roll Pack |
No Roll Pack |
Food Grade Rated |
Not Food Grade |
Self Alignment |
Self-aligning |
Single/Twin |
Single |
Temperature Max |
260 °C / 500 °F |
Use with shafting class |
L |
Weight |
1.406 kg / 3.1 lbs |
Nominal Diameter |
38.100 mm / 1.5 in |
Length |
136.652 mm / 5.38 in |
To download the models below, you will need to sign in.
Sign In