- Home
- Products
- Ball Bushing® Bearings
- RW16S
RW16S
Can't find what you're looking for? Go to the Product Selector
RW16S
RoundWay Linear Roller Bearings
RW, RoundWay Linear Roller Bearing, 1.000 in, Self-Aligning, Not Corrosion Resistant
Lead Time:
Next Day
Lead times may increase with higher quantities. Lead time displayed in business days.
$1004.82
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- Easily mounted to carriage with four mounting bolts.
- "A" dimension infinitely adjustable within ±.015 in. range
Dimension |
Value |
A |
44.45 mm (1.750 in) |
B |
20.32 mm (0.800 in) |
C |
127.00 mm (5.000 in) |
d |
25.40 mm (1.000 in) |
E1 |
41.40 mm (1.630 in) |
E2 |
63.50 mm (2.500 in) |
F |
54.10 mm (2.130 in) |
F1 |
12.70 mm (0.500 in) |
G |
6.35 mm (0.250 in) |
K |
6.35 mm (0.250 in) |
L |
38.10 mm (1.500 in) |
Dimension |
Value |
A |
44.45 mm (1.750 in) |
B |
20.32 mm (0.800 in) |
C |
127.00 mm (5.000 in) |
d |
25.40 mm (1.000 in) |
E1 |
41.40 mm (1.630 in) |
E2 |
63.50 mm (2.500 in) |
F |
54.10 mm (2.130 in) |
F1 |
12.70 mm (0.500 in) |
G |
6.35 mm (0.250 in) |
K |
6.35 mm (0.250 in) |
L |
38.10 mm (1.500 in) |
Specification |
Value |
Adjustable/Not Adjustable |
Not Adjustable |
Closed/Open |
Closed |
Roll Pack |
No Roll Pack |
Food Grade Rated |
Not Food Grade |
Self Alignment |
Self-aligning |
Single/Twin |
Single |
Temperature Max |
260 °C / 500 °F |
Use with shafting class |
L |
Weight |
0.998 kg / 2.2 lbs |
Nominal Diameter |
25.400 mm / 1 in |
Length |
127.000 mm / 5 in |
Height |
44.450 mm / 1.75 in |
To download the models below, you will need to sign in.
Sign In