- Home
- Products
- Ball Bushing® Bearings
- RW16B
RW16B
Can't find what you're looking for? Go to the Product Selector
RW16B
RoundWay Linear Roller Bearings
RW, RoundWay Linear Roller Bearing, 1.000 in, Self-Aligning, Not Corrosion Resistant
Lead Time:
Next Day
Lead times may increase with higher quantities. Lead time displayed in business days.
$814.05
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- Easily mounted to carriage with four mounting bolts.
- "A" dimension infinitely adjustable within ±.015 in. range
Dimension |
Value |
A |
11.91 mm (0.469 in) |
a |
50.00 ° (50.000 °) |
B |
20.32 mm (0.800 in) |
C |
25.40 mm (1.000 in) |
d |
25.40 mm (1.000 in) |
E |
25.45 mm (1.002 in) |
G |
31.75 mm (1.250 in) |
H |
14.99 mm (0.590 in) |
J |
4.83 mm (0.190 in) |
K |
12.65 mm (0.498 in) |
L |
70.61 mm (2.780 in) |
Dimension |
Value |
A |
11.91 mm (0.469 in) |
a |
50.00 ° (50.000 °) |
B |
20.32 mm (0.800 in) |
C |
25.40 mm (1.000 in) |
d |
25.40 mm (1.000 in) |
E |
25.45 mm (1.002 in) |
G |
31.75 mm (1.250 in) |
H |
14.99 mm (0.590 in) |
J |
4.83 mm (0.190 in) |
K |
12.65 mm (0.498 in) |
L |
70.61 mm (2.780 in) |
Specification |
Value |
Adjustable/Not Adjustable |
Not Adjustable |
Closed/Open |
Closed |
Roll Pack |
No Roll Pack |
Food Grade Rated |
Not Food Grade |
Self Alignment |
Self-aligning |
Single/Twin |
Single |
Temperature Max |
260 °C / 500 °F |
Use with shafting class |
L |
Weight |
0.499 kg / 1.1 lbs |
Nominal Diameter |
25.400 mm / 1 in |
Length |
95.250 mm / 3.75 in |
To download the models below, you will need to sign in.
Sign In