RSF8-4X1M

RSF8-4X1M
Lead Nut

RSF, Standard Backlash, Acetal, 4 mm x 8 mm Lead Nut, Right Hand Thread Direction, 44 N Max Dynamic Load

Lead Time:  3 Days Lead times may increase with higher quantities. Lead time displayed in business days.

  • RSF models provide the excellent lubricity and dimensional stability of our proprietary Acetal with the convenience of an integral flange.
  • The RSF nut was developed as a morecompact solution over our standard MTS line
  • Injection-molded, economical nut ideal for standard lead screws
Click here to optimize your design with a custom lead screw and nut solution.

Dimensions

Dimensions
Dimension Value
A 8.0 mm (0.31 in)
B Max 9.5 mm (0.38 in)
D 19.1 mm (0.75 in)
E 3.3 mm (0.13 in)
F 3.3 mm (0.13 in)
I 6.4 mm (0.25 in)
BCD 12.7 mm (0.50 in)

Specifications

Specification Value
Screw Thread Form Acme
Mating Screw Diameter 4.00 mm (0.157 in)
Lead 8.00 mm (0.315 in)
Thread Direction Right Hand
Nut Mounting Style Flanged
Nut Material Acetal
Max Axial Backlash 0.025 mm (0.0010 in)
Drag Torque Free Wheeling
Efficiency 81%
Max Temperature 82.2 °C (180 °F)

Performance

Performance
Performance Value
Max Dynamic Load 44.0 N (9.9 lbf)

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?