- Home
- Products
-
Part Numbers
-
Screws: Ball, Lead, and Glide
-
Lead Screws ( and Supernut®)
-
RSF - Flange Mount Supernut®
- RSF4-3708S
RSF4-3708S
Can't find what you're looking for? Go to the Product Selector
RSF4-3708S
Lead Nut Only, RSF Style, 0.3750 in X 0.500 in, Non-Preloaded, RH, Acetal, 75 lbf Design Load
Lead Time:
2500 Days
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
RSF models provide the excellent lubricity and dimensional stability of our proprietary Acetal with the convenience of an integral flange.
-
The RSF nut was developed as a morecompact solution over our standard MTS line
-
Injection-molded, economical nut ideal for standard lead screws
Dimension | Value |
Diameter, Nominal Screw | 0.375 in |
Nut Dia | 0.63 in |
Nut Length | 1 in |
travel per shaft rev | 0.5 in |
Specifications | Value |
Efficiency % | 76 |
Material | Acetal |
Preload | Non-Preloaded |
Temperature Max | 180 °F |
Thread Direction | RH |