- Home
- Products
-
Part Numbers
-
Screws: Ball, Lead, and Glide
-
Ball Screws
-
Legacy, Ball Screws
-
Misc
- RB0308-2
RB0308-2
Can't find what you're looking for? Go to the Product Selector
RB0308-2
ORDER P/N R0308-2LN, Superseded
$249.67
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Nut Only, Screw Sold Separately
Dimension | Value |
[A] | 1.83 in |
[B] | 0.255 in |
[C] | 0.786 in |
[D] | 0.915 in |
[E] | 0.468 in |
[F] | 0.55 in |
[TH] | .664-32 (N-03 Locknut) |
Diameter, Nominal Screw | 0.375 in |
travel per shaft rev | 0.125 in |
Dimension | Value |
[A] | 1.83 in |
[B] | 0.255 in |
[C] | 0.786 in |
[D] | 0.915 in |
[E] | 0.468 in |
[F] | 0.55 in |
[TH] | .664-32 (N-03 Locknut) |
Diameter, Nominal Screw | 0.375 in |
travel per shaft rev | 0.125 in |
Specifications | Value |
Flange | Sold Seperately |
Material | Steel |
Number of Circuits | 2 |
Preload | Non-Preloaded |
Return Style | Pickup Finger |
Temperature Max | 300 °F |
Thread Direction | RH |
Weight | 2 lb |