- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Accessories
-
Motors, Gears and Transmission Kits
-
Radial Mount
- RADMO-42A
RADMO-42A
Can't find what you're looking for? Go to the Product Selector
RADMO-42A
Linear Unit, RADIAL MOUNT 42A
Lead Time:
2500 Days
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Radial Mount shaft extenders are supplied with RMC-42A Radial Mount Coupling.
-
Use for the mounting of actuating devices that will impart a cantilever load to the ball screw shaft extension.
-
May be used with:
– Pulley and Belt Drives
– Hand Cranks
– Pinion Gears
Dimension | Value |
[A] | 4.19 in |
[B] | 3.5 in |
[D] | 4.1 in |
[E] | 2.09 in |
[F] | 1.75 in |
[G] | 4.225 in |
[H] | 3.5 in |
[J] | 1 in |
[K] | 0.38 in |
[L] | 0.16 in |
[M] | 1.43 in |
[N] | 0.5 in |
[P] | 0.27 in |
[Q] | 0.68 in |
[S] | 2.19 in |
[T] | 0.747 in |
[U] | 0.747 in |
Specifications | Value |
Use with | 2EB24 |