- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Accessories
-
Motors, Gears and Transmission Kits
-
Radial Mount
- RADMO-34A
RADMO-34A
Can't find what you're looking for? Go to the Product Selector
RADMO-34A
Linear Unit, RADIAL MOUNT 34A
Lead Time:
2500 Days
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Radial Mount shaft extenders are supplied with RMC-34A Radial Mount Coupling.
-
Use for the mounting of actuating devices that will impart a cantilever load to the ball screw shaft extension.
-
May be used with:
– Pulley and Belt Drives
– Hand Cranks
– Pinion Gears
Dimension | Value |
[A] | 3.26 in |
[B] | 2.74 in |
[D] | 2.88 in |
[E] | 1.63 in |
[F] | 1.37 in |
[G] | 3.625 in |
[H] | 3 in |
[J] | 0.5 in |
[K] | 0.25 in |
[L] | 0.16 in |
[M] | 1.2 in |
[N] | 0.5 in |
[P] | 0.22 in |
[Q] | 0.48 in |
[S] | 1.26 in |
[T] | 0.626 in |
[U] | 0.626 in |
Specifications | Value |
Use with | 2DB16 |