- Home
- Products
-
Part Numbers
-
Screws: Ball, Lead, and Glide
-
Lead Screws ( and Supernut®)
-
RA - Lead Screw, ACME
- RA7506
RA7506
Can't find what you're looking for? Go to the Product Selector
RA7506
Lead Screw Only, RA Style, Acme, 0.75 in X 0.167 in, RH, 0.010 in/ft Lead Accuracy, Steel, Low Carbon, Number of Starts 1, 144 in Long
Lead Time:
2500 Days
per inch
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Must be ordered with mating glide nut
-
Standard end machining available per the catalog
-
Contact us for more details for custom end machining
-
For use with Bronze Nuts (BN)
Dimension | Value |
[d2] Root Diameter | 0.56 in |
[d3] Bearing Journal Diameter, Recommended | 12 mm |
Diameter, Nominal Screw | 0.75 in |
Length | 144 in |
Number of Starts | 1 |
Standard Lead Accuracy ± | 0.01 in/ft |
travel per shaft rev | 0.167 in |
Specifications | Value |
Material | Steel, Low Carbon |
Number of Starts | 1 |
Standard Lead Accuracy ± | 0.01 in/ft |
Temperature Max | 250 °F |
Thread Direction | RH |