R2501-3

R2501-3
R2501-3

FLANGE

Lead Time:  N/A  

  • Flanges provide an easy, low cost method to mount the load square and concentric to the ball screw
  • See Dimensional drawing for part number specific demensions

Dimensions

dimensions
DimensionValue
[A]6.03 in
[B]1.785 in
[C]0.656 in
[D]5 in
[TH]3 5/8-12 UN-2A 

Specifications

SpecificationsValue
MaterialSteel 
Temperature Max300 °F
Weight3.5 kg

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?