- Home
- Products
- RoundRail Shafting
- QS 1/2 L 15
QS 1/2 L 15
Can't find what you're looking for? Go to the Product Selector
QS 1/2 L 15
Quick Shaft Inch
QuickShaft , 0.5 in Diameter, L Class, Carbon Steel60 Rockwell C Min., 15 in
Lead Time:
Next Day
Lead times may increase with higher quantities. Lead time displayed in business days.
$13.95
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- Thomson 60 Case LinearRace shafting is manufactured to the highest quality standards. Using 60 Case® LinearRace shafting with Thomson Ball Bushing bearings ensures optimal bearing performance and travel life.
- Available from stock and cut to length in most material types and options.
- Centerless ground for an industry leading cataloged surface finish of 8 Ra max.
- Roundness within .000080" for Class L, S, D, M and .000050" for Class N.
- Straight within .001" per foot cumulative when shipped from the factory.
Dimension |
Value |
[dia] |
0.5000 |
[ToleranceValues] |
.4995/.4990 |
Dimension |
Value |
[dia] |
0.5000 |
[ToleranceValues] |
.4995/.4990 |
Specification |
Value |
Shaft Type |
Standard |
Material, Shaft |
1566 Carbon Steel |
Surface Finish |
8 Ra microinch Max |
Tolerance Class |
Class L |
Hardness |
60 Rockwell C Min. |
Straightness |
0.001 in per Foot Cumulative (.002 in TIR) |
Length |
381 mm / 15 in |
Diameter |
13 mm / 0.500 in |
Weight |
0.825 lb/in |
Case Depth, Minimum |
1.016 mm / 0.040 in |
Roundness |
0.00203 mm / 0.00008 in |
Taper |
0.0025 mm / 0.0001 in |
To download the models below, you will need to sign in.
Sign In