- Home
- Products
-
Part Numbers
-
Screws: Ball, Lead, and Glide
-
Ball Screws
-
Metric
-
Minature Metric
- PRM1002
PRM1002
Can't find what you're looking for? Go to the Product Selector
PRM1002
Ball Nut & Screw Assembly, PRM Style, 10 mm X 2 mm, Non-Preloaded, RH, 52 μm/300mm Lead Accuracy, Flange, 0.02 Nut Backlash, Maximum, Steel, 4150, 355 mm Long, 2700 N Load, Dynamic
Lead Time:
12 Weeks
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Nut and Screw assembly
-
Cost-effective solution in a small envelope, ideal for use in small spaces
-
Clearance held to max .02mm
Dimension | Value |
[A] | 23 mm |
[B] | 24 mm |
[BCD] | 32 mm |
[C] | 25 mm |
[D] | 40 mm |
[d2] Root Diameter | 8.6 mm |
[d3] Bearing Journal Diameter, Recommended | 6 mm |
[E] | 4.5 mm |
[F] | 5 mm |
[G] | 19 mm |
Ball Bearing Diameter | 1.59 mm |
Diameter, Nominal Screw | 10 mm |
Length | 355 mm |
Nut Backlash, Maximum | 0.02 mm |
Standard Lead Accuracy ± | 52 μm/300mm |
travel per shaft rev | 2 mm |
Specifications | Value |
Flange | Included |
Material | Steel, 4150 |
Preload | Non-Preloaded |
Return Style | Return Plate |
Standard Lead Accuracy ± | 52 μm/300mm |
Temperature Max | 300 °F |
Thread Direction | RH |