- Home
- Products
-
Part Numbers
-
Screws: Ball, Lead, and Glide
-
Ball Screws
-
Metric
-
Minature Metric
- PRM0801
PRM0801
Can't find what you're looking for? Go to the Product Selector
PRM0801
Ball Nut & Screw Assembly, PRM Style, 8 mm X 1 mm, Non-Preloaded, RH, 52 μm/300mm Lead Accuracy, Flange, 0.02 Nut Backlash, Maximum, Steel, 4150, 360 mm Long, 780 N Load, Dynamic
Lead Time:
12 Weeks
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Nut and Screw assembly
-
Cost-effective solution in a small envelope, ideal for use in small spaces
-
Clearance held to max .02mm
Dimension | Value |
[A] | 16 mm |
[B] | 17 mm |
[BCD] | 23 mm |
[C] | 18 mm |
[D] | 29 mm |
[d2] Root Diameter | 7.3 mm |
[d3] Bearing Journal Diameter, Recommended | 6 mm |
[E] | 3.4 mm |
[F] | 4 mm |
[G] | 13 mm |
Ball Bearing Diameter | 0.8 mm |
Diameter, Nominal Screw | 8 mm |
Length | 360 mm |
Nut Backlash, Maximum | 0.02 mm |
Standard Lead Accuracy ± | 52 μm/300mm |
travel per shaft rev | 1 mm |
Specifications | Value |
Flange | Included |
Material | Steel, 4150 |
Preload | Non-Preloaded |
Return Style | Return Plate |
Standard Lead Accuracy ± | 52 μm/300mm |
Temperature Max | 300 °F |
Thread Direction | RH |