- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Ball Bushing Bearings
-
Seals, Retaining Rings, Misc
-
PR - Push Ring
- PRJ40
PRJ40
Can't find what you're looking for? Go to the Product Selector
PRJ40
Linear Bearing, Retaining Ring, Internal, Accessory, 40 mm; Use with 40 mm Nominal Diameter Closed Bushing Bearings
Lead Time:
2500 Days
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
For use with Thomson Ball Bushing® Bearings.
-
Push-in retaining rings for retention inside housing bores
Dimension | Value |
[d] Shaft, Nominal Diameter | 40 mm |
[A] | 60 mm |
[B] | 2.5 mm |
Specifications | Value |
Material | Steel |
UPC Number | 662486645368 |
Weight | 0.001 kg |