- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Ball Bushing Bearings
-
Seals, Retaining Rings, Misc
-
PR - Push Ring
- PR625SS
PR625SS
Can't find what you're looking for? Go to the Product Selector
PR625SS
Linear Bearing, Retaining Ring, Internal, Accessory, 0.625 in, for Super10 or A101824 or XA101824 Ball Bushing Bearing; Use with 0.625 in Nominal Diameter Closed Bushing Bearings
Lead Time:
2500 Days
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
For use with Thomson Ball Bushing® Bearings.
-
Push-in retaining rings for retention inside housing bores
Dimension | Value |
[d] Shaft, Nominal Diameter | 0.625 in |
[A] | 1.125 in |
[B] | 0.08 in |
Specifications | Value |
Material | Stainless Steel |
UPC Number | 662486917182 |
Weight | 0.002 lb |