- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Ball Bushing Bearings
-
Seals, Retaining Rings, Misc
-
PR - Push Ring
- PR500
PR500
Can't find what you're looking for? Go to the Product Selector
PR500
Linear Bearing, Retaining Ring, Internal, Accessory, 0.5 in, for Super8 or A81014 or XA81014 Ball Bushing Bearing; Use with 0.5 in Nominal Diameter Closed Bushing Bearings
Lead Time:
1 Day
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
For use with Thomson Ball Bushing® Bearings.
-
Push-in retaining rings for retention inside housing bores
Dimension | Value |
[d] Shaft, Nominal Diameter | 0.5 in |
[A] | 0.875 in |
[B] | 0.08 in |
Specifications | Value |
Material | Steel |
UPC Number | 662486820215 |
Weight | 0.002 lb |